HUBBELL CANADA
Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT
Image of S1R8JNC13 Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT
Image of S1R8JNC13 Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT
Image of S1R8JNC13 Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT

Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8JNC13

Fire-Rated Poke-Through SystemOne Recessed 8" Conduit Adapter, One 2" & One 1" EMT.

  • S1R8PTFIT Center Chamber Fitting Box
  • Includes Mounting Hardware and (1) Fitting Box Divider

(1) 1 pouce

General

Application

Application - For Use On

Concrete

Catalog Number

S1R8JNC13

Color

EU RoHS Indicator

Finish Type

Natural

Material

Fabricated

Mounting Type

Product Family

SystemOne

Size

Standard Sized Product

Type

UPC

783585590806

Dimensions

Size

Standard Sized Product

Weight

1.05 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

12