HUBBELL CANADA
Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs
Image of S1R8CSP4DJ Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs
Image of S1R8CSP4DJ Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs
Image of S1R8CSP4DJ Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs
Image of S1R8CSP4DJ Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs
Image of S1R8CSP4DJ Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs

Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSP4DJ

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs

  • Steel Construction
  • White Powder Coat Paint
  • 1 Jack Opening and 3 Jack KOs
  • Includes Necessary Mounting Hardware

Les sous-plaques à système ouvert peuvent être utilisées avec des vérins à enclenchement qui nécessitent des ouvertures de vérin de 0,760" de haut x 0,600" de large.

General

Accessory Type

Sub Plate

Application

Application - For Use On

Concrete

Catalog Number

S1R8CSP4DJ

Color

EU RoHS Indicator

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

1 Jack opening and 3 Jack KOs

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585695754

Dimensions

Size

Standard Sized Product

Weight

0.15 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

1 Jack opening and 3 Jack KOs