HUBBELL CANADA
Recessed 8" Series, Sub Plate, Center, Single Gang, (1) Style Line® Decorator Opening
Image of S1R8CSPK Recessed 8" Series, Sub Plate, Center, Single Gang, (1) Style Line® Decorator Opening
Image of S1R8CSPK Recessed 8" Series, Sub Plate, Center, Single Gang, (1) Style Line® Decorator Opening

Recessed 8" Series, Sub Plate, Center, Single Gang, (1) Style Line® Decorator Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSPK

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Single Gang, (1) Style Line® Decorator Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) Style Line® decorator opening

General

Accessory Type

Sub Plate

Application

Application - For Use On

Concrete

Catalog Number

S1R8CSPK

Color

EU RoHS Indicator

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

(1) Style Line® Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585443812

Dimensions

Size

Standard Sized Product

Weight

0.03 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Standards - RoHS Compliance Status

CM

Configuration

Number Of Outlets

(1) Style Line® Decorator Opening

Logistics

Carton Quantity

50

Pallet Quantity

4200