HUBBELL CANADA
Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender with Two Gang Opening
Image of S1R8CSPEXT32 Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender with Two Gang Opening

Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender with Two Gang Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSPEXT32

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender with Two Gang Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

For use with low voltage devices

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPEXT32

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

1" Extender with Two Gang Opening

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585590011

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

1" Extender with Two Gang Opening

Logistics

Carton Quantity

10