HUBBELL CANADA
Image of S1R8PTFIT2CHI Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC2 fitting box, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC2 fitting box, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFIT2CHI

Fire Rated Poke Throughs, Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC2, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFIT2CHI

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Mounting Type

8" Core Hole

Size

Standard Sized Product

Specifications

Floor thickness - 2 1/4 in. (57.2)

Style

FRPT Fittings

Type

8" Recessed Rated Poke Through Kit

UPC

783585443911

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed