
Brand: Bell
Catalog ID: 5620-0
Adjustable Detection Sensitivity
No
Catalog Number
5620-0
Color
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Material
Die Cast Aluminum
Number Of Outlets
1
Type
UPC
050169562000
Weather Resistant
Yes
Cubic Capacity
69.80859375 cu.in
Depth
5.25 in
Height
4.625 in
Package Height
4.594 in
Package Length
5 in
Package Weight
0.74 lb
Package Width
2.844 in
Width
2.875 in
Certified Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
1
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
1120
Standard Package
8