HUBBELL CANADA
Image of RB1205 Reducing Bushing 1.25 In. To 0.50 In., RB1205

Reducing Bushing 1.25 In. To 0.50 In., RB1205

Brand: TradeSelect

Catalog ID: RB1205

REDUCING BUSHING 1.25IN TO 0.50IN

Trade size: 1-1/4"-1/2", Case Quantity: 50

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB1205

Material

Steel

Type

Reducing bushing

UPC

626463033609

Certifications And Compliance

Industry Standard(s)

cULus Listed