HUBBELL CANADA
Image of RB1210 Reducing Bushing 1.25 In. To 1.00 In., RB1210

Reducing Bushing 1.25 In. To 1.00 In., RB1210

Brand: TradeSelect

Catalog ID: RB1210

REDUCING BUSHING 1.25IN TO 1.00IN

Trade size: 1-1/4"-1", Case Quantity: 50

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB1210

Material

Steel

Type

Reducing bushing

UPC

626463033623

Certifications And Compliance

Industry Standard(s)

cULus Listed