HUBBELL CANADA
Image of RB1512 Reducing Bushing 1.50 In. To 1.25 In., RB1512

Reducing Bushing 1.50 In. To 1.25 In., RB1512

Brand: TradeSelect

Catalog ID: RB1512

REDUCING BUSHING 1.50IN TO 1.25IN

Trade size: 1-1/2"-1-1/4", Case Quantity: 50

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB1512

Material

Steel

Type

Reducing bushing

UPC

626463033661

Certifications And Compliance

Industry Standard(s)

cULus Listed