HUBBELL CANADA
Image of RB2010 Reducing Bushing 2.00 In. To 1.00 In., RB2010

Reducing Bushing 2.00 In. To 1.00 In., RB2010

Brand: TradeSelect

Catalog ID: RB2010

REDUCING BUSHING 2.00IN TO 1.00IN

Trade size: 2"-1", Case Quantity: 25

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB2010

Material

Steel

Type

Reducing bushing

UPC

626463033692

Certifications And Compliance

Industry Standard(s)

cULus Listed