HUBBELL CANADA
Image of RW1005 Reducing Washer 1.00 In. To 0.50 In., RW1005

Reducing Washer 1.00 In. To 0.50 In., RW1005

Brand: TradeSelect

Catalog ID: RW1005

REDUCING WASHER 1.00IN TO 0.50IN

Trade size: 1" x 1/2", Carton Quantity: 250, Case Quantity: 5000

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW1005

Material

Steel

Type

Reducing Washer

UPC

626463036365

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

250