HUBBELL CANADA
Image of RW1210 Reducing Washer 1.25 In. To 1.00 In., RW1210

Reducing Washer 1.25 In. To 1.00 In., RW1210

Brand: TradeSelect

Catalog ID: RW1210

REDUCING WASHER 1.25IN TO 1.00IN

Trade size: 1-1/4" x 1", Carton Quantity: 200, Case Quantity: 2000

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW1210

Material

Steel

Type

Reducing Washer

UPC

626463036402

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

200