HUBBELL CANADA
Image of RW1505 Reducing Washer 1.50 In. To 0.50 In., RW1505

Reducing Washer 1.50 In. To 0.50 In., RW1505

Brand: TradeSelect

Catalog ID: RW1505

REDUCING WASHER 1.50IN TO 0.50IN

Trade size: 1-1/2" x 1/2", Carton Quantity: 100, Case Quantity: 1000

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW1505

Material

Steel

Type

Reducing Washer

UPC

626463036419

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100