HUBBELL CANADA
Image of RW2007 Reducing Washer 2.00 In. To 0.75 In., RW2007

Reducing Washer 2.00 In. To 0.75 In., RW2007

Brand: TradeSelect

Catalog ID: RW2007

REDUCING WASHER 2.00IN TO 0.75IN

Trade size: 2" x 3/4", Carton Quantity: 50, Case Quantity: 500

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW2007

Material

Steel

Type

Reducing Washer

UPC

626463036464

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50