HUBBELL CANADA
Image of RW2505 Reducing Washer 2.50 In. To 0.50 In., RW2505

Reducing Washer 2.50 In. To 0.50 In., RW2505

Brand: TradeSelect

Catalog ID: RW2505

REDUCING WASHER 2.50IN TO 0.50IN

Trade size: 2-1/2" x 1/2", Carton Quantity: 25, Case Quantity: 250

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW2505

Material

Steel

Type

Reducing Washer

UPC

626463036501

Certifications And Compliance

Industry Standard(s)

CSA Certified