HUBBELL CANADA
Image of RW2510 Reducing Washer 2.50 In. To 1.00 In., RW2510
Clearance

Reducing Washer 2.50 In. To 1.00 In., RW2510

Brand: TradeSelect

Catalog ID: RW2510

REDUCING WASHER 2.50IN TO 1.00IN

Trade size: 2-1/2" x 1", Case Quantity: 50

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW2510

Material

Steel

Type

Reducing Washer

UPC

626463036525

Certifications And Compliance

Industry Standard(s)

CSA Certified