HUBBELL CANADA
Image of RW2512 Reducing Washer 2.50 In. To 1.25 In., RW2512

Reducing Washer 2.50 In. To 1.25 In., RW2512

Brand: TradeSelect

Catalog ID: RW2512

REDUCING WASHER 2.50IN TO 1.25IN

Trade size: 2-1/2" x 1-1/4", Case Quantity: 50

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW2512

Material

Steel

Type

Reducing Washer

UPC

626463036532

Certifications And Compliance

Industry Standard(s)

CSA Certified