HUBBELL CANADA
Image of RW2520 Reducing Washer 2.50 In. To 2.00 In., RW2520

Reducing Washer 2.50 In. To 2.00 In., RW2520

Brand: TradeSelect

Catalog ID: RW2520

REDUCING WASHER 2.50IN TO 2.00IN

Trade size: 2-1/2" x 2", Case Quantity: 50

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW2520

Material

Steel

Type

Reducing Washer

UPC

626463036556

Certifications And Compliance

Industry Standard(s)

CSA Certified