HUBBELL CANADA
Image of RW3010 Reducing Washer 3.00 In. To 1.00 In., RW3010
Clearance

Reducing Washer 3.00 In. To 1.00 In., RW3010

Brand: TradeSelect

Catalog ID: RW3010

REDUCING WASHER 3.00IN TO 1.00IN

Trade size: 3" x 1", Case Quantity: 25

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW3010

Material

Steel

Type

Reducing Washer

UPC

626463036563

Certifications And Compliance

Industry Standard(s)

CSA Certified