
Brand: Wiegmann
Catalog ID: WA72RP24F6
The WA-RP series half length rack mounting angle is designed for installing rack mounted equipment in a 72 x 24 enclosure. The rack mounting angle is used in all NEMA 12 freestanding enclosures.
Fabricated from 10 gauge steel. Full-length or half-length rack mounting angles are available for mounting rack-mounted equipment. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.
Application
For use with freestanding NEMA 12 enclosures. Available for mounting rack-mounted equipment.
Catalog Number
WA72RP24F6
Color
Construction
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725417926
Actual Height
3.5 in
Height
4 in
Weight
10 lb
Width
4 in
EU RoHS Indicator
Yes
Carton Quantity
1