
Brand: Wiegmann
Catalog ID: WA72RP30F6
The WA-RP series half length rack mounting angle is designed for installing rack mounted equipment in a 72 x 30 enclosure. The rack mounting angle is used in all NEMA 12 freestanding enclosures.
Fabricated from 10 gauge steel. Full-length or half-length rack mounting angles are available for mounting rack-mounted equipment. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.
Application
For use with freestanding NEMA 12 enclosures. Available for mounting rack-mounted equipment.
Catalog Number
WA72RP30F6
Color
Construction
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725417964
Actual Height
31.5 in
Height
32 in
Weight
13 lb
Width
74 in
EU RoHS Indicator
Yes
Carton Quantity
1