HUBBELL CANADA
Image of RHCC245CUAL Remote Hydraulic Cutter, 10000 psi, Cuts up to 2.45" O.D. Copper and Aluminum

Remote Hydraulic Cutter, 10000 psi, Cuts up to 2.45" O.D. Copper and Aluminum

Brand: Burndy

Catalog ID: RHCC245CUAL

Remote Hydraulic Cutter, 10000 psi, Cuts up to 2.45" O.D. CU/AL.

  • Interference free closure for mid-span cuts
  • Precision cutting blades for clean cuts
  • High strength steel cylinder
  • Light weight, ergonomic design
  • Durable canvas carrying bag stores tool and accessories

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RHCC245CUAL

Tool Type

Remote Hydraulic Cutter

Type

Cutter

UPC

781810439791

UPC 14 Digit GTIN

00781810439791

Dimensions

Dimensions

14.8 in x 4.74 in x 2.45 in

Height

2.45 in

Length

14.8 in

Weight

8.4 lb

Width

4.74 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool, Nylon Carry Bag