HUBBELL CANADA
Replaced By GFR83LA - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond
Image of GFRST83LA Replaced By GFR83LA - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond
Image of GFRST83LA Replaced By GFR83LA - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond
play
Autoguard GFCI Receptacles
Discontinued

Replaced By GFR83LA - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST83LA

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFRST83LA

Color

EU RoHS Indicator

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585485232

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10