HUBBELL CANADA
Replaced By GFRTR15 - Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown
Image of GFTRST15 Replaced By GFRTR15 - Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Replaced By GFRTR15 - Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST15

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

General

Catalog Number

GFTRST15

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122286

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2240