HUBBELL CANADA
Image of HBL4P320B Replaced by HBL4P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, 120/208V AC, 4-Pole 5-Wire Grounding
Discontinued

Replaced by HBL4P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, 120/208V AC, 4-Pole 5-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4P320B

Surge Protective Devices, Panel, 320KAPeak Capacity, 120/208V AC, 4-Pole 5-Wire Grounding

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

General

Catalog Number

HBL4P320B

EU RoHS Indicator

Contact Manufacturer

Type

320kA

UPC

783585570136

Electrical Ratings

Voltage Rating

Wye 120/208 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer