HUBBELL CANADA
Image of HBL9P320B Replaced by HBL9P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL9P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9P320B

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

General

Catalog Number

HBL9P320B

EU RoHS Indicator

Contact Manufacturer

Type

320kA

UPC

783585570303

Electrical Ratings

Voltage Rating

Delta 480 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer