
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFTWRST83SNAPGY
SNAPConnect®, Weather and Tamper-Resistant, Style Line, AUTOGUARD, Self test GFCI receptacle
Application
Catalog Number
GFTWRST83SNAPGY
Color
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Specifications
Style
Standard
Type
UPC
783585486482
Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in
Amperage Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Wire Size
#12 AWG
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R
Horsepower - Maximum
Carton Quantity
10