HUBBELL CANADA
Image of CFBS1R4GND Replacement Accessories, Ground Bracket

Replacement Accessories, Ground Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4GND

Concrete Floorboxes, Recessed, CFBS1R4PFB Box, Replacement Accessories, Ground Bracket

Replacement Ground Bracket for Use withr CFBS1R4 Series Tecessed Floorboxes and CFBS1R4CUP Adjustable Mounting Cup

Mounting Ground Assembly

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBS1R4GND

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Mounts to Box

Size

4 Inch Round

Type

Concrete Floor Box Accessory

UPC

783585544731

Dimensions

Size

4 Inch Round

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

50