HUBBELL CANADA
Image of CFBS1R4DIV Replacement Accessories, Low Voltage Partition

Replacement Accessories, Low Voltage Partition

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4DIV

Concrete Floorboxes, Recessed, CFBS1R4PFB Box, Replacement Accessories, Low Voltage Partition

  • Replacement Two Piece Low Voltage partition
  • For use with CFBS1R4 Series Recessed Floorboxes and CFBS1R4CUP Adjustable Mounting Cup

Replacement Low Voltage Divider

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBS1R4DIV

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Mounting Method

Mounts to Sub-Plate

Size

4 Inch Round

Type

Concrete Floor Box Accessory

UPC

783585544700

Dimensions

Size

4 Inch Round

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Sub-Plate

Logistics

Carton Quantity

10