
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB10GS1R8ADAPT
Can Change Rectangular Cover Style Boxes to Round
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFB10GS1R8ADAPT
Color
Construction
Construction Material - Main
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mount location
For 8" Round Covers
Mounting Method
Cast Into Concrete
Mounting Type
(4) Screw Mount
Number of Gang(s)
10-Gang
Size
10-Gang
Style
Accessories
Sub Brand
Recessed Concrete Floor Boxes
Type
Replacement Round Cover Adapter
UPC
783585447612
Size
10-Gang
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mount location
For 8" Round Covers
Mounting Method
Cast Into Concrete
Number of Gang(s)
10-Gang