HUBBELL CANADA
Image of PH6624 Replacement Connector Body, Locking Marine Connector, Telephone

Replacement Connector Body, Locking Marine Connector, Telephone

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH6624

Replacement Connector Body, Locking Marine Connector, Telephone

  • Replacement Connector Body
  • Locking Marine Connector
  • Telephone

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

PH6624

Color

Black

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Specifications

  • Blade Type - Locking
  • Housing Type - Standard
  • Product Type - Replacement Connector Bodies
  • Rating - Telephone

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585876900

Electrical Ratings

Connectivity

Screw Terminals

Voltage Rating

Telephone Signal kV

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Number of Conductors

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10