HUBBELL CANADA
Image of CFBKOPLATE Replacement Knock-out Plate, Standard

Replacement Knock-out Plate, Standard

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBKOPLATE

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, Replacement Knock-out Plate, Standard

  • Replacement Knock-Out Plate
  • Standard Finish
  • Mounting Screws Included

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBKOPLATE

Color

Cover Shape

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

Concrete Floor Box Accessory

UPC

783585447940

Dimensions

Dimensions

2.88 in x 2.78 in x 0.12 in

Height

0.12 in

Length

2.88 in

Size

Standard Sized Product

Width

2.78 in

Conductor Related

Cable Entry

Concentric KO's

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Knockouts

Mounting Method

Mounts to Box