HUBBELL CANADA
Image of HCSUSBREPCORDSET Replacement USB Cord Sets (Floor and Wall Units)

Replacement USB Cord Sets (Floor and Wall Units)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCSUSBREPCORDSET

Replacement USB Cord Sets (Floor and Wall Units)

Replacement Cord Set

General

Catalog Number

HCSUSBREPCORDSET

Color

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

8

Type

  • Cabled Charging Unit
  • (3) Apple Lightning, (3) Micro USB and (2) USB Type C

UPC

783585547381

Dimensions

Weight

1.5 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

8