HUBBELL CANADA
Image of RR15EI RESI DUP RCPT 15A 125V 8 HOLE PUSH IV
Image of RR15EI RESI DUP RCPT 15A 125V 8 HOLE PUSH IV
Discontinued

RESI DUP RCPT 15A 125V 8 HOLE PUSH IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15EI

RESI DUP RCPT 15A 125V 8 HOLE PUSH IV

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding- Less Ears

General

Application

Residential Receptacles

Catalog Number

RR15EI

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778300929

Dimensions

Display Size

Standard Sized Product

Weight

0.23 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10