HUBBELL CANADA
Image of 937 RETRO-BRACE® Series with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

RETRO-BRACE® Series with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

Brand: Raco

Catalog ID: 937

Collection name: RETRO-BRACE®; THE INSIDER®

RETRO-BRACE® with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

  • Adjustable for joist spacing from 16 in to 24 in
  • Simple "tool free" expansion of brace
  • #10-32, 1 in long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

General

Catalog Number

937

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

  • New Work
  • Old Work

Series

RETRO-BRACE® Series

Size

4 in

Type

Box

UPC

050169009376

Dimensions

Ceiling Fan Lbs.

35-70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

35 lb

Cubic Capacity

22.4 cu.in

Depth

2.125 in

Dimensions

3.375 in x 14 in x 4.375 in

Fixture Lbs.

50-110 lb

Fixture Lbs., 16 in. Joist Span

110 lb

Fixture Lbs., 24 in. Joist Span

50 lb

Height

4.375 in

Length

3.375 in

Raised Ground

Yes

Size

4 in

Weight

2.375 lb

Width

14 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

1/2 in

Logistics

Carton Quantity

4

Pallet Quantity

260