HUBBELL CANADA
Image of R1S075 Rigid Strap 1 Hole Steel 0.75 In., R1S075

Rigid Strap 1 Hole Steel 0.75 In., R1S075

Brand: TradeSelect

Catalog ID: R1S075

RIGID STRAP 1 HOLE STEEL 0.75IN

Trade size: 3/4" (21), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to mount EMT conduit

Catalog Number

R1S075

Material

Steel

Type

One hole strap

UPC

626463033050

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50