HUBBELL CANADA
Image of R1S100 Rigid Strap 1 Hole Steel 1.00 In., R1S100

Rigid Strap 1 Hole Steel 1.00 In., R1S100

Brand: TradeSelect

Catalog ID: R1S100

RIGID STRAP 1 HOLE STEEL 1.00IN

Trade size: 1" (27), Case Quantity: 200

General

Application

Used to mount EMT conduit

Catalog Number

R1S100

Material

Steel

Type

One hole strap

UPC

626463033067

Certifications And Compliance

Certified Listed

CSA, UL LISTED