HUBBELL CANADA
Image of R1S125 Rigid Strap 1 Hole Steel 1.25 In., R1S125

Rigid Strap 1 Hole Steel 1.25 In., R1S125

Brand: TradeSelect

Catalog ID: R1S125

RIGID STRAP 1 HOLE STEEL 1.25IN

Trade size: 1-1/4" (35), Case Quantity: 200

General

Application

Used to mount EMT conduit

Catalog Number

R1S125

Material

Steel

Type

One hole strap

UPC

626463033074

Certifications And Compliance

Certified Listed

CSA, UL LISTED