HUBBELL CANADA
Image of R1S150 Rigid Strap 1 Hole Steel 1.50 In., R1S150

Rigid Strap 1 Hole Steel 1.50 In., R1S150

Brand: TradeSelect

Catalog ID: R1S150

RIGID STRAP 1 HOLE STEEL 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 200

General

Application

Used to mount EMT conduit

Catalog Number

R1S150

Material

Steel

Type

One hole strap

UPC

626463033081

Certifications And Compliance

Certified Listed

CSA, UL LISTED