HUBBELL CANADA
Image of R1S200 Rigid Strap 1 Hole Steel 2.00 In., R1S200

Rigid Strap 1 Hole Steel 2.00 In., R1S200

Brand: TradeSelect

Catalog ID: R1S200

RIGID STRAP 1 HOLE STEEL 2.00IN

Trade size: 2" (53), Case Quantity: 100

General

Application

Used to mount EMT conduit

Catalog Number

R1S200

Material

Steel

Type

One hole strap

UPC

626463033098

Certifications And Compliance

Certified Listed

CSA, UL LISTED