HUBBELL CANADA
Image of R1S250 Rigid Strap 1 Hole Steel 2.50 In., R1S250

Rigid Strap 1 Hole Steel 2.50 In., R1S250

Brand: TradeSelect

Catalog ID: R1S250

RIGID STRAP 1 HOLE STEEL 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 50

General

Application

Used to mount EMT conduit

Catalog Number

R1S250

Material

Steel

Type

One hole strap

UPC

626463033104

Certifications And Compliance

Certified Listed

CSA, UL LISTED