HUBBELL CANADA
Image of R2S125 Rigid Strap 2 Hole 1.25 In., R2S125

Rigid Strap 2 Hole 1.25 In., R2S125

Brand: TradeSelect

Catalog ID: R2S125

RIGID STRAP 2 HOLE 1.25 IN

Trade size: 1-1/4" (35), Case Quantity: 200

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S125

Material

Steel

Type

Two Hole Strap

UPC

626463033180

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

200