HUBBELL CANADA
Image of R2S250 Rigid Strap 2 Hole 2.50 In., R2S250

Rigid Strap 2 Hole 2.50 In., R2S250

Brand: TradeSelect

Catalog ID: R2S250

RIGID STRAP 2 HOLE 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 200

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S250

Material

Steel

Type

Two Hole Strap

UPC

626463033210

Certifications And Compliance

Certified Listed

CSA, UL LISTED