HUBBELL CANADA
Image of R2S350 Rigid Strap 2 Hole 3.50 In., R2S350

Rigid Strap 2 Hole 3.50 In., R2S350

Brand: TradeSelect

Catalog ID: R2S350

RIGID STRAP 2 HOLE 3.50 IN

Trade size: 3-1/2" (91), Case Quantity: 100

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S350

Material

Steel

Type

Two Hole Strap

UPC

626463033234

Certifications And Compliance

Certified Listed

CSA, UL LISTED