HUBBELL CANADA
Image of RK1942 RK1942, Convenience packaging of WIREMIKE™ Series (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W

RK1942, Convenience packaging of WIREMIKE™ Series (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W

Brand: Burndy

Catalog ID: RK1942

Wire Mike, #6 - 336.4 (26/7) str. ACSR #18 str. - 2,000 kcmil #20 sol. - 4/0 sol., 4.38 in L, 1.52 in W.

Strong, durable, high quality

Features: Provides Quick And Easy Identification Of Commonly Used Conductors (ACSR, Stranded And Solid AWG), Provides Quick And Easy Identification Of IPS Tubing And Rigid Conduit, Provides Quick And Easy Identification Of Thinwall Conduit, Measures I.D.

General

Application

Catalog Number

RK1942

EU RoHS Indicator

Yes

Material

Vinyl, Textured

Series

WIREMIKE™ Series

Sub Brand

ACCESSORY

Tool Type

WIRE MIKE COVER

Type

UPC

781810024409

UPC 14 Digit GTIN

00781810024409

Dimensions

Length

4.38 in

Width

1.94 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

4640