
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS120LALV
Catalog Number
DS120LALV
Color
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Single Pole
Type
Rocker/Decorator
UPC
783585565316
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10