HUBBELL CANADA
Image of DS320ALLV Rocker, Specification Grade, Back and Side Wired
Discontinued

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS320ALLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Three Way, 5A 24V DC, Back and Side Wired, Almond

Maintained Contact

General

Catalog Number

DS320ALLV

Color

Almond

Series

General Purpose

Style

Three Way

Type

Rocker/Decorator

UPC

783585565347

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10