HUBBELL CANADA
Image of Y1MRTCKIT Rotating Die, Full Cycle Ratchet Hand Crimper Kit: Y1MRTC, carrying case, select terminals and YC4L12 Thin-wall C-Taps

Rotating Die, Full Cycle Ratchet Hand Crimper Kit: Y1MRTC, carrying case, select terminals and YC4L12 Thin-wall C-Taps

Brand: Burndy

Catalog ID: Y1MRTCKIT

Rotating Die, Full Cycle Ratchet Hand Crimper Kit: Y1MRTC, carrying case, select connectors and YC4L12 Thin-wall C-Taps

  • Heavy gauge steel cover / body
  • Rugged clasp and handle provide long carry case life
  • Individual compartments hold a variety of connectors, cover prohibits spillage of connector contents when closed
  • Foam insert contains Y1MR HYTOOL™ and helps to protect tool from impact if case is dropped
  • Kit identification label outlines kit contents and provides connector installation information

Kit includes: Y1MRTC Full-Cycle Ratchet Tool, Sturdy Metal Carrying Case, Terminals: YA8CL2TC14, YA8CL2TC14, YA6CL2TC14E1, YA6CL2TC38, YAV6CL2TC14FX, YA4CL2TC38, YA2C2TC38, YA2CL2TC14, YA8CL2TC38, YA6CL2TC14, YA6CL2TC14E2, YAV6CL2TC14E2FX, YA4CL2TC14, YA3C2TC38, YA2CL2TC38, Thin-Wall C-Taps: YC4L12

General

Application

Crimping

Application - For Use On

#8-1 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps

Catalog Number

Y1MRTCKIT

Die Type

Rotating Die Wheel

EU RoHS Indicator

Yes

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810276761

UPC 14 Digit GTIN

00781810276761

Dimensions

Dimensions

17.85 in x 7.38 in x 2.06 in

Height

2.06 in

Length

17.85 in

Width

7.38 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

(1 each) Y1MRTC, Y1MRKITCASE, (15 each) YA8CL2TC14, YA8CL2TC38, YA6CL2TC14, YA6CL2TC38, YAV6CL2TC14FX, YA6CL2TC14E1, YA6CL2TC14E2, YAV6CL2TC14E2FX, YA4CL2TC14, YA4CL2TC38, YA3C2TC38, YA2CL2TC14, YA2CL2TC38,YA2C2TC38, Thin-Wall C-Taps: YC4L12