HUBBELL CANADA
Image of PFBCIA Round Cover/Flange Assembly, Non-Metallic, Ivory

Round Cover/Flange Assembly, Non-Metallic, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBCIA

Concrete Floorboxes, Flush, Round PVC Box Series, Round Cover/Flange Assembly, Non-Metallic, Ivory

  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality
  • Non-metallic

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBCIA

Color

Ivory

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

Specifications

  • Box Item - Non-metallic Combo Cover/Flange
  • Diameter - 6.25 in.
  • Floor Box Version - Round
  • Insulator - Separates receptacle from low-voltage wiring
  • Material - Thermoplastic ABS

Type

Round Cover

UPC

783585342504

Dimensions

Length

6.25 in

Width

6.25 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Multi

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

Logistics

Carton Quantity

10

Pallet Quantity

1320