HUBBELL CANADA
Image of PFBP1 Round Cover/Flange, Single Service, Steel with Unpainted Finish, 1" Threaded Hub

Round Cover/Flange, Single Service, Steel with Unpainted Finish, 1" Threaded Hub

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBP1

Concrete Floorboxes, Furnitue Feed, Round PVC Box Series, Round Cover/Flange, Single Service, Steel with Unpainted Finish, 1" Threaded Hub

  • Single Service Furniture Feed Plate
  • Unpainted Pregalvanzied Steel Construction
  • 1" NPT Threaded Hub
  • Mounting Hardware Included

Pregalvanized Unpainted Steel Furniture Feed Plate with 1" Threaded Opening

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

PFBP1

Color

Construction

EU RoHS Indicator

No

Material

Gray

Mounting Method

Mounts to Box

Mounting Type

Specifications

  • Floor Box Item - Steel Mounting Plate
  • Floor Box Version - Round
  • Material - Steel

Type

UPC

783585342771

Conductor Related

Cable Entry

Threaded Hole

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10